CKxPPS
EUSART x Clock Input Selection
Name:
CKxPPS
Offset:
0xEB6,0xE8E
Reset:
Access:
Bit
7
6
5
4
3
2
1
0
PORT[1:0]
PIN[2:0]
Access
R/W
R/W
R/W
R/W
R/W
Reset
Bits 4:3 – PORT[1:0]: Peripheral CK Input PORTx Selection bits
Peripheral CK Input PORTx Selection bits
Bits 2:0 – PIN[2:0]: EUSART x Clock Input PORT Pin Selection bits
EUSART x Clock Input PORT Pin Selection bits