T0CKIPPS
Peripheral T0CKI Input Selection
Name:
T0CKIPPS
Offset:
0xEA4
Reset:
Access:
Bit
7
6
5
4
3
2
1
0
PORT
PIN[2:0]
Access
R/W
R/W
R/W
R/W
Reset
Bit 3 – PORT: Peripheral T0CKI Input PORTx Selection bits
Peripheral T0CKI Input PORTx Selection bits
Bits 2:0 – PIN[2:0]: Peripheral T0CKI Input PORTx Pin Selection bits
Peripheral T0CKI Input PORTx Pin Selection bits