The Watchdog Timer (WDT) is a system timer that generates a Reset if the firmware does not issue a CLRWDT
instruction within the time-out period. The Watchdog Timer is typically used to recover the system from unexpected events. The Windowed Watchdog Timer (WWDT) differs in that CLRWDT
instructions are only accepted when they are performed within a specific window during the time-out period.
The WWDT has the following features: