CCPRx
Bit15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
CCPRH[7:0] | |||||||
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Resetx | x | x | x | x | x | x | x |
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CCPRL[7:0] | |||||||
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Resetx | x | x | x | x | x | x | x |
Value | Name | Description |
---|---|---|
0 to 255 | MODE = Capture | High byte of 16-bit captured value |
0 to 255 | MODE = Compare | High byte of 16-bit compare value |
0,1,2,3 | MODE = PWM & FMT=0 |
CCPRH<1:0>=Bits<9:8> of 10-bit Pulse width value CCPRH<7:2> not used |
0 to 255 | MODE = PWM & FMT=1 |
Bits<9:2> of 10-bit Pulse width value |
Value | Name | Description |
---|---|---|
0 to 255 | MODE = Capture | Low byte of 16-bit captured value |
0 to 255 | MODE = Compare | Low byte of 16-bit compare value |
0 to 255 | MODE = PWM & FMT=0 |
Bits<7:0> of 10-bit Pulse width value |
0,64,128,192 | MODE = PWM & FMT=1 |
CCPRL<7:6>=Bits<1:0> of 10-bit Pulse width value CCPRL<5:0> not used |