PORTD
PORTD Register
Note:
Writes to PORTD are actually written to the corresponding LATD register. Reads from PORTD register return actual I/O pin values.
Name:
PORTD
Offset:
0xF90
Reset:
Access:
Bit
7
6
5
4
3
2
1
0
RD7
RD6
RD5
RD4
RD3
RD2
RD1
RD0
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
x
x
x
x
x
x
x
x
Bits 0, 1, 2, 3, 4, 5, 6, 7 – RDn: Port I/O Value bits
Port I/O Value bits
Value
Description
1
Port pin is ≥ V
IH
0
Port pin is ≤ V
IL