IOCEF
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
IOCEF3 | |||||||
Access | R/W/HS | ||||||
Reset | 0 |
PORTE Interrupt-on-Change Flag bits(1)
Value | Name | Description |
---|---|---|
1 |
IOCEP[n]=1 |
A positive edge was detected on the RE[n] pin |
1 |
IOCEN[n]=1 |
A negative edge was detected on the RE[n] pin |
0 |
IOCEP[n]=x and
IOCEN[n]=x |
No change was detected, or the user cleared the detected change |