TRISD

Tri-State Control Register
Name:
TRISD
Offset:
0xF8B
Reset:
Access:
Bit76543210
TRISD7TRISD6TRISD5TRISD4TRISD3TRISD2TRISD1TRISD0
AccessR/WR/WR/WR/WR/WR/WR/WR/W
Reset11111111

Bits 0, 1, 2, 3, 4, 5, 6, 7 – TRISDn: TRISD Port I/O Tri-state Control bits

TRISD Port I/O Tri-state Control bits

ValueDescription
1 Port output driver is disabled
0 Port output driver is enabled