NVMADR
Data EEPROM Memory Address
Name:
NVMADR
Offset:
0xF7E
Reset:
Access:
Bit
15
14
13
12
11
10
9
8
NVMADRH[1:0]
Access
R/W
R/W
Reset
0
0
Bit
7
6
5
4
3
2
1
0
NVMADRL[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 9:8 – NVMADRH[1:0]: EEPROM Most Significant Address bits
EEPROM Most Significant Address bits
Note:
This register is only implemented in devices with more than 256 bytes of data EEPROM.
Bits 7:0 – NVMADRL[7:0]: EEPROM Least Significant Address bits
EEPROM Least Significant Address bits