WDTTMR
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
WDTTMR[4:0] | STATE | PSCNT[1:0] | |||||
AccessRO | RO | RO | RO | RO | RO | RO | RO |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Watchdog Window Value bits
WINDOW | WDT Window State | Open Percent | |
---|---|---|---|
Closed | Open | ||
111 |
N/A | 00000-11111 |
100 |
110 |
00000-00011 |
00100-11111 |
87.5 |
101 |
00000-00111 |
01000-11111 |
75 |
100 |
00000-01011 |
01100-11111 |
62.5 |
011 |
00000-01111 |
10000-11111 |
50 |
010 |
00000-10011 |
10100-11111 |
37.5 |
001 |
00000-10111 |
11000-11111 |
25 |
000 |
00000-11011 |
11100-11111 |
12.5 |
WDT Armed Status bit
Value | Description |
---|---|
1 |
WDT is armed |
0 |
WDT is not armed |
Prescale Select Upper Byte bits(1)