CRCXOR

CRC XOR Register
Name:
CRCXOR
Offset:
0xF7A
Reset:
Access:
Bit15141312111098
CRCXORH[7:0]
AccessR/WR/WR/WR/WR/WR/WR/WR/W
Resetxxxxxxxx
Bit76543210
CRCXORL[6:0]CRCXORL0
AccessR/WR/WR/WR/WR/WR/WR/WU
Resetxxxxxxx1

Bits 15:8 – CRCXORH[7:0]: XOR of Polynomial Term XN Enable Most Significant Byte

XOR of Polynomial Term XN Enable Most Significant Byte

Bits 7:1 – CRCXORL[6:0]: XOR of Polynomial Term XN Enable Least Significant Byte

XOR of Polynomial Term XN Enable Least Significant Byte

Bit 0 – CRCXORL0: LSbit is unimplemented. Read as 1

LSbit is unimplemented. Read as 1