WPUE
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
WPUE3 | WPUE2 | WPUE1 | WPUE0 | ||||
Access | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 |
Weak Pull-up PORTE Control bits
Value | Description |
---|---|
1 |
Weak Pull-up enabled |
0 |
Weak Pull-up disabled |
Weak Pull-up PORTE Control bits
Value | Description |
---|---|
1 |
Weak Pull-up enabled |
0 |
Weak Pull-up disabled |