FVRCON

Fixed Voltage Reference Control Register
Note:
  1. 1.Fixed Voltage Reference output cannot exceed VDD.
  2. 2.See Temperature Indicator Module section for additional information.
Name:
FVRCON
Offset:
0xF31
Reset:
Access:
Bit76543210
FVRENFVRRDYTSENTSRNGCDAFVR[1:0]ADFVR[1:0]
AccessR/WRR/WR/WR/WR/WR/WR/W
Reset0q000000

Bit 7 – FVREN: Fixed Voltage Reference Enable bit

Fixed Voltage Reference Enable bit

ValueDescription
1

Fixed Voltage Reference is enabled

0

Fixed Voltage Reference is disabled

Bit 6 – FVRRDY: Fixed Voltage Reference Ready Flag bit

Fixed Voltage Reference Ready Flag bit

ValueDescription
1

Fixed Voltage Reference output is ready for use

0

Fixed Voltage Reference output is not ready or not enabled

Bit 5 – TSEN

Temperature Indicator Enable bit(2)
ValueDescription
1

Temperature Indicator is enabled

0

Temperature Indicator is disabled

Bit 4 – TSRNG

Temperature Indicator Range Selection bit(2)
ValueDescription
1

VOUT = VDD - 4Vt (High Range)

0

VOUT = VDD - 2Vt (Low Range)

Bits 3:2 – CDAFVR[1:0]: Comparator FVR Buffer Gain Selection bits

Comparator FVR Buffer Gain Selection bits

ValueDescription
11

Comparator FVR Buffer Gain is 4x, (4.096V)(1)

10

Comparator FVR Buffer Gain is 2x, (2.048V)(1)

01

Comparator FVR Buffer Gain is 1x, (1.024V)

00

Comparator FVR Buffer is off

Bits 1:0 – ADFVR[1:0]: ADC FVR Buffer Gain Selection bit

ADC FVR Buffer Gain Selection bit

ValueDescription
11

ADC FVR Buffer Gain is 4x, (4.096V)(1)

10

ADC FVR Buffer Gain is 2x, (2.048V)(1)

01

ADC FVR Buffer Gain is 1x, (1.024V)

00

ADC FVR Buffer is off