WDTCON1
111
, the Reset value of WDTCS is ‘000
’.111
, these bits are read-only.111
, these bits are read-only.Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
WDTCS[2:0] | WINDOW[2:0] | ||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | q | q | q | q | q | q |
Watchdog Timer Clock Select bits
Value | Description |
---|---|
111 to
010 |
Reserved |
001 |
MFINTOSC 31.25 kHz |
000 |
LFINTOSC 31 kHz |
Watchdog Timer Window Select bits
WINDOW | Window delay Percent of time | Window opening Percent of time |
---|---|---|
111 |
N/A | 100 |
110 |
12.5 | 87.5 |
101 |
25 | 75 |
100 |
37.5 | 62.5 |
011 |
50 | 50 |
010 |
62.5 | 37.5 |
001 |
75 | 25 |
000 |
87.5 | 12.5 |