CRCACC

CRC Accumulator Register
Name:
CRCACC
Offset:
0xF76
Reset:
0
Access:
Bit15141312111098
CRCACCH[7:0]
AccessR/WR/WR/WR/WR/WR/WR/WR/W
Reset00000000
Bit76543210
CRCACCL[7:0]
AccessR/WR/WR/WR/WR/WR/WR/WR/W
Reset00000000

Bits 15:8 – CRCACCH[7:0]: CRC Accumulator Register most significant byte

CRC Accumulator Register most significant byte

Writing to this register writes the Most Significant Byte of the CRC accumulator register. Reading from

this register reads the Most Significant Byte of the CRC accumulator.

Bits 7:0 – CRCACCL[7:0]: CRC Accumulator Register least significant byte

CRC Accumulator Register least significant byte

Writing to this register writes the Least Significant Byte of the CRC accumulator register. Reading from

this register reads the Least Significant Byte of the CRC accumulator.