REVISION ID
Bit15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
1010[3:0] | MJRREV[5:2] | ||||||
AccessRO | RO | RO | RO | RO | RO | RO | RO |
Reset1 | 0 | 1 | 0 | q | q | q | q |
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
MJRREV[1:0] | MNRREV[5:0] | ||||||
AccessRO | RO | RO | RO | RO | RO | RO | RO |
Resetq | q | q | q | q | q | q | q |
Read as
‘1010
’
These bits are fixed with value ‘1010
’ for all devices
in this family.
Major Revision ID bits
These bits are used to identify a major revision. A major revision is indicated by an all-layer revision (A0, B0, C0, etc.).
Revision A = b'00 0000'
Minor Revision ID bits
These bits are used to identify a minor revision.