IPR3

Peripheral Interrupt Priority Register 3
Name:
IPR3
Offset:
0xEBD
Reset:
Access:
Bit76543210
RC2IPTX2IPRC1IPTX1IPBCL2IPSSP2IPBCL1IPSSP1IP
AccessR/WR/WR/WR/WR/WR/WR/WR/W
Reset00110011

Bits 5, 7 – RCxIP: EUSARTx Receive Interrupt Priority bit

EUSARTx Receive Interrupt Priority bit

ValueDescription
1 High priority
0 Low priority

Bits 4, 6 – TXxIP: EUSARTx Transmit Interrupt Priority bit

EUSARTx Transmit Interrupt Priority bit

ValueDescription
1 High priority
0 Low priority

Bits 1, 3 – BCLxIP: MSSPx Bus Collision Interrupt Priority bit

MSSPx Bus Collision Interrupt Priority bit

ValueDescription
1 High priority
0 Low priority

Bits 0, 2 – SSPxIP: Synchronous Serial Port 'x' Interrupt Priority bit

Synchronous Serial Port 'x' Interrupt Priority bit

ValueDescription
1 High priority
0 Low priority