AC Characteristics
Figure 1.
Load Conditions
External Clock/Oscillator Timing Requirements
Internal Oscillator Parameters(1)
PLL Specifications
I/O and CLKOUT Timing Specifications
Reset, WDT, Oscillator Start-up Timer, Power-up Timer, Brown-Out Reset and Low-Power Brown-Out Reset Specifications
High/Low-Voltage Detect Characteristics
Analog-To-Digital Converter (ADC) Accuracy Specifications(1,2)
Analog-to-Digital Converter (ADC) Conversion Timing Specifications
Comparator Specifications
5-Bit DAC Specifications
Fixed Voltage Reference (FVR) Specifications
Zero-Cross Detect (ZCD) Specifications
Timer0 and Timer1 External Clock Requirements
Capture/Compare/PWM Requirements (CCP)
EUSART Synchronous Transmission Requirements
EUSART Synchronous Receive Requirements
SPI Mode Requirements
I2C Bus Start/Stop Bits Requirements
I2C Bus Data Requirements
Parent topic:
Electrical Specifications