CONFIG6
Bit15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
EBTRB | |||||||
Access | R/W | ||||||
Reset | 1 | ||||||
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
EBTR7 | EBTR6 | EBTR5 | EBTR4 | EBTR3 | EBTR2 | EBTR1 | EBTR0 |
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Table Read Protection bit
Value | Description |
---|---|
1 | Memory Boot Block NOT protected from table reads executed in other blocks |
0 | Memory Boot Block protected from table reads executed in other blocks |
Table Read Protection bits
Value | Description |
---|---|
1 | Corresponding Memory Block NOT protected from table reads executed in other blocks |
0 | Corresponding Memory Block protected from table reads executed in other blocks |