DAC1CON0
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
EN | OE1 | OE2 | PSS[1:0] | NSS | |||
AccessR/W | R/W | R/W | R/W | R/W | R/W | ||
Reset0 | 0 | 0 | 0 | 0 | 0 |
DAC Enable bit
Value | Description |
---|---|
1 |
DAC is enabled |
0 |
DAC is disabled |
DAC Voltage Output Enable bit
Value | Description |
---|---|
1 |
DAC voltage level is output on the DAC1OUT1 pin |
0 |
DAC voltage level is disconnected from the DAC1OUT1 pin |
DAC Voltage Output Enable bit
Value | Description |
---|---|
1 |
DAC voltage level is output on the DAC1OUT2 pin |
0 |
DAC voltage level is disconnected from the DAC1OUT2 pin |
DAC Positive Source Select bit
Value | Description |
---|---|
11 |
Reserved |
10 |
FVR buffer |
01 |
VREF+ |
00 |
AVDD |
DAC Negative Source Select bit
Value | Description |
---|---|
1 |
VREF- |
0 |
AVSS |