The module takes the clock input and divides it based on the value of the DIV bits.
The following configurations are available:
The clock divider values can be changed while the module is enabled.
However, in order to prevent glitches on the output, the DIV bits should
only be changed when the module is disabled (EN = 0
).