DEVICE ID
Bit15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
DEV[15:8] | |||||||
AccessRO | RO | RO | RO | RO | RO | RO | RO |
Resetq | q | q | q | q | q | q | q |
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DEV[7:0] | |||||||
AccessRO | RO | RO | RO | RO | RO | RO | RO |
Resetq | q | q | q | q | q | q | q |
Device ID bits
Device | Device ID |
---|---|
PIC18F27K40 | 6960h |
PIC18F47K40 | 6900h |
PIC18LF27K40 | 6A40h |
PIC18LF47K40 | 69E0h |