IOCEN

Interrupt-on-Change Negative Edge Register Example
Note:
  1. 1.If MCLRE = 1 or LVP = 1, RE3 port functionality is disabled and IOC on RE3 is not available.
Name:
IOCEN
Offset:
0xF28
Reset:
Access:
Bit76543210
IOCEN3
AccessR/W
Reset0

Bit 3 – IOCEN3: Interrupt-on-Change Negative Edge Enable bits(1)

Interrupt-on-Change Negative Edge Enable bits(1)

ValueDescription
1 Interrupt-on-Change enabled on the IOCA pin for a negative-going edge. Associated Status bit and interrupt flag will be set upon detecting an edge.
0 Interrupt-on-Change disabled for the associated pin