SCANHADR
Bit23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
SCANHADRU[5:0] | |||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 1 | 1 | 1 | 1 | 1 | |
Bit15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
SCANHADRH[7:0] | |||||||
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SCANHADRL[7:0] | |||||||
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Scan End Address bits
Upper bits of the address at the end of the designated scan
Scan End Address bits
High byte of the address at the end of the designated scan
Scan End Address bits
Low byte of the address at the end of the designated scan