The UTMR module can be configured in multiple ways and be customized to operate in a variety of applications, such as periodic operation, external clock gating, hardware limit timer, and external clock operation. The inbuilt capture, compare features and customizable Start, Reset, Stop conditions make the Universal Timer is quite versatile.