The edge connector footprint on PIC18F47K42 Curiosity Nano
has a staggered design where each of the holes is shifted 8 mil (~0.2 mm) off center.
The hole shift allows the use of regular 100-mil pin headers on the kit without
soldering. Once the pin headers are firmly in place, they can be used in normal
applications like pin sockets and prototyping boards without any issues.
Tip: Start at one end of the pin
header and gradually insert the header along the length of the board. Once all the pins
are in place, use a flat surface to push them all the way in.
Tip: For applications where the pin headers will be used permanently, it is
still recommended to solder them in place.
Important: Once the pin headers
are in place, they are hard to remove by hand. Use a set of pliers and carefully remove
the pin headers to avoid damage to the pin headers and PCB.