The 12 edge connections closest to the USB connector on Curiosity Nano kits have a standardized pinout. The program/debug pins have different functions depending on the target programming interface as shown in the table and figure below.
Debugger Signal | ICSPTM Target | Description |
---|---|---|
ID | - | ID line for extensions |
CDC TX | UART RX | USB CDC TX line |
CDC RX | UART TX | USB CDC RX line |
DBG0 | ICSPDAT | Debug data line |
DBG1 | ICSPCLK | Debug clock line/DGI GPIO |
DBG2 | GPIO0 | DGI GPIO |
DBG3 | MCLR | Reset line |
NC | - | No connect |
VBUS | - | VBUS voltage for external use |
VOFF | - | Voltage Off input |
VTG | - | Target voltage |
GND | - | Common ground |