There is one yellow user LED available on the PIC18F47K42 Curiosity Nano kit that can be controlled by either GPIO or PWM. The LED can be activated by driving the connected I/O line to GND.
PIC18F47K42 Pin | Function | Shared Functionality |
---|---|---|
RE0 | Yellow LED0 | Edge connector |