The Functional Safety Field Engagement Board (FSFEB) demonstrates some of the safety
and reliability features available on the tinyAVR 1-series devices. FSFEB is divided
into five main sections, and each section has LEDs that show the current status to the
user. All status LEDs, except for the four LEDs on the Operating Voltage section, are
connected to ATtiny3217, and they are updated using
Charlieplexing. A separate
application heartbeat LED is showing that
ATtiny3217 is operational and running the application. In addition, the application is
running
Class B code to test various systems in order to
detect failures during start-up and run-time. To control the operating voltage of the
board, and the corresponding LEDs, FSFEB also features a board controller MCU. This MCU
is an ATtiny1617.
Figure 1. Functional Safety Field
Engagement Board (FSFEB)
The following features are shown on FSFEB:
The following support features are needed on FSFEB:
Figure 2 shows a block diagram of FSFEB and how ATtiny3217 is
connected to the mEDBG and the board controller.
Figure 2. Functional Safety Block
Diagram
The core and various peripherals can run on a variety of clocks. Figure 3 shows how the system is clocked.
Figure 3. Clock System Overview