A brief overview of the default kit configuration, headers, and connectors.
Function | Default Configuration | Other Settings |
---|---|---|
Kit power source (J300) | 5.0V USB powered | External input VIN (1) |
Target power (J301) | 5.0V USB powered | 3.3V from on-board regulator (1) |
ATmega328P clock | 16 MHz mEDBG clock (2) | Internal oscillator (3) |
Changing the default settings requires modification of the kit using a soldering iron.