The J200 and J201 headers provide access to the ATmega328P digital I/O pins.
J200 Pin | ATmega328P Pin | Function |
---|---|---|
1 | PB0 | |
2 | PB1 | |
3 | PB2 | SS, SPI Bus Master Slave select |
4 | PB3 | MOSI, SPI Bus Master Output/Slave Input |
5 | PB4 | MISO, SPI Bus Master Input/Slave Output |
6 | PB5 | SCK, SPI Bus Master Clock Input |
7 | GND | |
8 | AREF | |
9 | PC4 | SDA, 2-wire Serial Bus Data Input/Output Line. Shared with ADC4. |
10 | PC5 | SCL, 2-wire Serial Bus Clock Line. Shared with ADC5. |
J201 Pin | ATmega328P Pin | Function |
---|---|---|
1 | PD0 | RXD (ATmega328P USART Input Pin) |
2 | PD1 | TXD (ATmega328P USART Output Pin) |
3 | PD2 | |
4 | PD3 | |
5 | PD4 | |
6 | PD5 | |
7 | PD6 | |
8 | PD7 |