The ATmega328P
Xplained Mini evaluation kit provides a
development platform for the ATmega328P.
Key Features
- On-board
Debugger With Full Source-Level Debugging Support In
Atmel Studio/MPLABĀ® X
- Auto-ID For
Board Identification In Atmel Studio/MPLABĀ® X
- Access To All
Signals On The Target MCU
- One Green
mEDBG Status LED
- One Yellow
User LED
- One
Mechanical User Push Button
- Virtual COM
Port (CDC)
- External
Target CLK 16 MHz At 5V, 8 MHz At 3.3V
- USB
Powered
- 3.3V
Regulator
- Arduino
Shield Compatible Footprints
- Target SPI
Bus Header Footprint
- Xplained Pro
Extension Headers Can Easily Be Strapped In