The mEDBG (ATmega32U4) JTAG interface is available for programming and debugging of the ATmega32U4 on the 50-mil header in the upper right corner of the kit.
J100 Pin | Signal Name | Description |
---|---|---|
1 | TCK | |
2 | GND | |
3 | TDO | |
4 | VCC_BOARD | ATmega32U4 VCC (J301 pin 2) |
5 | TMS | |
6 | RESET | Connected to ATmega32U4 only |
7 | NC | |
8 | NC | |
9 | TDI | |
10 | GND |