The manifest of the TrustFLEX and Trust&GO devices can be generated in two scenarios. One is through the Microchip Just-In-Time provisioning services (Microchip-generated) and the second one is a custom generation using the scripts provided (self-generated).
In both cases, the Trust&GO, TrustFLEX and TrustCUSTOM devices will have different information due to differences in their configuration.
The following sections provide manifest file differences between: