- AN1325 – Metal over Cap Technology
- AN1626 – Implementing Metal over Cap
- Curiosity Products – Curiosity is a
cost-effective, fully integrated 8-bit development platform, targeted at first-time
users, makers, and those seeking a feature-rich rapid prototyping board. Designed
from the ground-up to take full advantage of Microchip's MPLAB®
X Integrated Development Environment (IDE), Curiosity includes an integrated
programmer/debugger and requires no additional hardware.
- Xplained Products – Xplained evaluation kits are
a series of easy-to-use evaluation kits for Microchip microcontrollers and other
Microchip products:
- Xplained Nano – used for low
pin count devices and provides a minimalistic solution with access to all
I/O pins of the target microcontroller.
- Xplained Mini – used for
medium pin count devices and adds an Arduino Uno compatible header footprint
and a prototyping area.
- Xplained Pro – used for
medium to high pin count devices that feature advanced debugging and
standardized extensions for peripheral functions.
Note: All the above kits have on-board
programmers/debuggers, which create a set of low-cost boards for evaluation and
demonstration of features and capabilities of different Microchip products.
Software/IDE
Turnkey Touch Devkits: