The board connects via a single header XPRO connector to compatible XPRO MCU boards or to Curiosity Nano MCU boards using the Curiosity Nano Touch Adapter (AC80T88A), and also provides four MoC buttons.
Every button status is indicated by an individual LED. Pressing the MoC button(s) illuminates the respective LED(s). Sample projects are provided through Microchip Code Configurators (MCC, START, Harmony 3), on the product webpage, and through the MPLAB®discovery tool.