This kit is supported by Xplained Pro Microcontroller (MCU) boards that have a
capacitive touch enabled MCU and a matching pinout that connects all extension sensors.
Currently supported MCU boards are:
- ATtiny817 Xplained Pro
- ATtiny3217 Xplained Pro
- ATmega324PB Xplained Pro
- SAM D11 Xplained Pro
- SAM D20 Xplained Pro
- SAM D21 Xplained Pro
- SAM DA1 Xplained Pro
- SAM C21 Xplained Pro
- SAM L10 Xplained Pro
- SAM L11 Xplained Pro
- SAM L21 Xplained Pro
- SAM L22 Xplained Pro
- SAM E54 Xplained Pro
By using either the Curiosity Nano Touch adapter or the Curiosity Nano adapter board, the
T9 with Curiosity Nano MCU boards can also be used, such as:
- AVR128DA48 Curiosity Nano
- PIC16F18446 Curiosity Nano
- ATMega4809 Curiosity Nano
- SAMD21 Curiosity Nano
- ATTiny3217 Curiosity Nano