This user guide provides a summary of all Serial Peripheral Interface (SPI) commands
available with the ATA8510 Ultra High Frequency (UHF) product family, including a
detailed command description, the setup procedure, command coding, and descriptions of
the available parameters. This document also includes the SPI timing calculation, which
helps to ensure proper timing in the application. This document is applicable for the
following products:
- ATA8510
- ATA8515
- ATA8210
- ATA8215
- ATA8710