Debug Control

Name:
DBGCTRL
Offset:
0x1E
Reset:
0x00
Access:
-
Bit76543210
FAULTDETDBGRUN
AccessR/WR/W
Reset00

Bit 2 – FAULTDET: Fault Detection

Fault Detection

This bit defines how the peripheral behaves when stopped in Debug Mode.

ValueNameDescription
0 NONE No fault is generated if TCD is stopped in debug mode.
1 FAULT A fault is generated and both trigger flags are set if TCD is halted in debug mode.

Bit 0 – DBGRUN: Debug Run

Debug Run

ValueDescription
0 The peripheral is halted in break debug mode and ignores events.
1 The peripheral will continue to run in break debug mode when the CPU is halted.