High-byte Compare Register n - Split Mode

The TCA.HCMPn register represents the compare value of compare channel n for high-byte Timer. This register is continuously compared to the counter value of high-byte timer, HCNT. Normally, the outputs from the comparators are then used for generating waveforms.

Name:
HCMP
Offset:
0x29 + n*0x02 [n=0..2]
Reset:
0x00
Access:
-
Bit76543210
HCMP[7:0]
AccessR/WR/WR/WR/WR/WR/WR/WR/W
Reset00000000

Bits 7:0 – HCMP[7:0]: Compare value of channel n

Compare value of channel n

These bits hold the compare value of channel n that is compared to HCNT.