Asynchronous User Channel n Input Selection

Name:
ASYNCUSER
Offset:
0x12 + n*0x01 [n=0..10]
Reset:
0x00
Access:
-
Bit76543210
ASYNCUSER[7:0]
AccessR/WR/WR/WR/WR/WR/WR/WR/W
Reset00000000

Bits 7:0 – ASYNCUSER[7:0]: Asynchronous User Channel Selection

Asynchronous User Channel Selection

Table 1. User Multiplexer Numbers
USERn User Multiplexer Description
n=0 TCB0 Timer/Counter B 0
n=1 ADC0 ADC 0
n=2 CCL_LUT0EV0 CCL LUT0 Event 0
n=3 CCL_LUT1EV0 CCL LUT1 Event 0
n=4 CCL_LUT0EV1 CCL LUT0 Event 1
n=5 CCL_LUT1EV1 CCL LUT1 Event 1
n=6 TCD0_EV0 Timer Counter D 0 Event 0
n=7 TCD0_EV1 Timer Counter D 0 Event 1
n=8 EVOUT0 Event OUT 0
n=9 EVOUT1 Event OUT 1
n=10 EVOUT2 Event OUT 2
n=11 TCB1 Timer/Counter B 1
n=12 ADC1 ADC 1
ValueDescription
0x0 OFF
0x1 SYNCCH0
0x2 SYNCCH1
0x3 ASYNCCH0
0x4 ASYNCCH1
0x5 ASYNCCH2
0x6 ASYNCCH3