VLM Interrupt Flags

Name:
INTFLAGS
Offset:
0x0A
Reset:
0x00
Access:
-
Bit76543210
VLMIF
AccessRRRRRRRR/W
Reset00000000

Bit 0 – VLMIF: VLM Interrupt Flag

VLM Interrupt Flag

This flag is set when a trigger from the VLM is given, as configured by the VLMCFG bit in the BOD.INTCTRL register. The flag remains set only as long as the BOD is enabled.