Debug Control

Name:
DBGCTRL
Offset:
0x05
Reset:
0x00
Access:
-
Bit76543210
DBGRUN
AccessRRRRRRRR/W
Reset00000000

Bit 0 – DBGRUN: Debug Run

Debug Run

ValueDescription
0 The peripheral is halted in break debug mode and ignores events.
1 The peripheral will continue to run in break debug mode when the CPU is halted.