ATtiny161x

Table 1. ATtiny1617 Ordering Codes
Ordering Code(1) Flash Package Type (GPC) Leads Power Supply Operational Range Carrier Type
ATtiny1617-MNR 16KB QFN (ZHA) 24 1.8V - 5.5V Industrial (-40°C to +105°C) Tape & Reel
ATtiny1617-MFR 16KB QFN (ZHA) 24 1.8V - 5.5V Industrial (-40°C to +125°C) Tape & Reel
Table 2. ATtiny1616 Ordering Codes
Ordering Code(1) Flash Package Type (GPC) Leads Power Supply Operational Range Carrier Type
ATtiny1616-MNR 16KB QFN (ZCL) 20 1.8V - 5.5V Industrial (-40°C to +105°C) Tape & Reel
ATtiny1616-MFR 16KB QFN (ZCL) 20 1.8V - 5.5V Industrial (-40°C to +125°C) Tape & Reel
ATtiny1616-SNR 16KB SOIC300 (SRJ) 20 1.8V - 5.5V Industrial (-40°C to +105°C) Tape & Reel
ATtiny1616-SFR 16KB SOIC300 (SRJ) 20 1.8V - 5.5V Industrial (-40°C to +125°C) Tape & Reel
Table 3. ATtiny1614 Ordering Codes
Ordering Code(1) Flash Package Type (GPC) Leads Power Supply Operational Range Carrier Type
ATtiny1614-SSNR 16KB SOIC150 (SVQ) 14 1.8V - 5.5V Industrial (-40°C to +105°C) Tape & Reel
ATtiny1614-SSFR 16KB SOIC150 (SVQ) 14 1.8V - 5.5V Industrial (-40°C to +125°C) Tape & Reel
Note:
  1. 1. Pb-free packaging complies to the European Directive for Restriction of Hazardous Substances (RoHS directive). Also Halide free and fully Green.