Register Summary - RTC

Offset Name Bit Pos.                
0x00 CTRLA 7:0 RUNSTDBY PRESCALER[3:0]     RTCEN
0x01 STATUS 7:0         CMPBUSY PERBUSY CNTBUSY CTRLABUSY
0x02 INTCTRL 7:0             CMP OVF
0x03 INTFLAGS 7:0             CMP OVF
0x04 TEMP 7:0 TEMP[7:0]
0x05 DBGCTRL 7:0               DBGRUN

0x06

Reserved                  
0x07 CLKSEL 7:0             CLKSEL[1:0]
0x08 CNT 7:0 CNT[7:0]
15:8 CNT[15:8]
0x0A PER 7:0 PER[7:0]
15:8 PER[15:8]
0x0C CMP 7:0 CMP[7:0]
15:8 CMP[15:8]

0x0E

...

0x0F

Reserved                  
0x10 PITCTRLA 7:0   PERIOD[3:0]     PITEN
0x11 PITSTATUS 7:0               SYNCBUSY
0x12 PITINTCTRL 7:0               PI
0x13 PITINTFLAGS 7:0               PI

0x14

Reserved                  
0x15 PITDBGCTRL 7:0               DBGRUN