Command

Name:
COMMAND
Offset:
0x08
Reset:
0x00
Access:
-
Bit76543210
STCONV
AccessRRRRRRRR/W
Reset00000000

Bit 0 – STCONV: Start Conversion

Start Conversion

Writing a '1' to this bit will start a single measurement. STCONV will read as '1' as long as a conversion is in progress. When the conversion is complete, this bit is automatically cleared.

Writing the bit to '0' during an ongoing conversion will stop the conversion.