MUXPOS

Name:
MUXPOS
Offset:
0x06
Reset:
0x00
Access:
-
Bit76543210
MUXPOS[4:0]
AccessRRRR/WR/WR/WR/WR/W
Reset00000000

Bits 4:0 – MUXPOS[4:0]: MUXPOS

MUXPOS

This bit field selects which single ended analog input is connected to the ADC. If these bits are changed during a conversion, the change will not take effect until this conversion is complete.

ValueNameDescription
0x00 AIN0 ADC input pin 0
0x01 AIN1 ADC input pin 1
0x02 AIN2 ADC input pin 2
0x03 AIN3 ADC input pin 3
0x04 AIN4 ADC input pin 4
0x05 AIN5 ADC input pin 5
0x06 AIN6 ADC input pin 6
0x07 AIN7 ADC input pin 7
0x08 AIN8 ADC input pin 8
0x09 AIN9 ADC input pin 9
0x0A AIN10 ADC input pin 10
0x0B AIN11 ADC input pin 11
0x1B PTC ADC0: Reserved / ADC1: DAC2
0x1C DAC0 DAC0
0x1D INTREF Internal reference (from VREF peripheral)
0x1E TEMPSENSE ADC0: Temperature sensor / ADC1: DAC1
0x1F GND 0V (GND)
Other - Reserved