Address

The NVMCTRL.ADDRL and NVMCTRL.ADDRH register pair represents the 16-bit value, NVMCTRL.ADDR. The low byte [7:0] (suffix L) is accessible at the original offset. The high byte [15:8] (suffix H) can be accessed at offset + 0x01. For more details on reading and writing 16-bit registers, refer to Accessing 16-bit Registers.

Name:
ADDR
Offset:
0x08
Reset:
0x00
Access:
-
Bit15141312111098
ADDR[15:8]
AccessR/WR/WR/WR/WR/WR/WR/WR/W
Reset00000000
Bit76543210
ADDR[7:0]
AccessR/WR/WR/WR/WR/WR/WR/WR/W
Reset00000000

Bits 15:0 – ADDR[15:0]: Address

Address

The Address register contains the address to the last memory location that has been updated.