Control A

Name:
CTRLA
Offset:
0x00
Reset:
0x00
Access:
-
Bit76543210
ADC0REFSEL[2:0]DAC0REFSEL[2:0]
AccessR/WR/WR/WR/WR/WR/W
Reset000000

Bits 6:4 – ADC0REFSEL[2:0]: ADC0 Reference Select

ADC0 Reference Select

These bits select the reference voltage for the ADC0.
ValueDescription
0x0 0.55V
0x1 1.1V
0x2 2.5V
0x3 4.3V
0x4 1.5V
other Reserved

Bits 2:0 – DAC0REFSEL[2:0]: DAC0 and AC0 Reference Select

DAC0 and AC0 Reference Select

These bits select reference voltage for the DAC0 and AC0.

ValueDescription
0x0 0.55V
0x1 1.1V
0x2 2.5V
0x3 4.3V
0x4 1.5V
other Reserved