BOD Characteristics

BOD Current vs. VDD

Figure 1. ATtiny1614/1616/1617: BOD Current vs. VDD (Continuous Mode Enabled)
Figure 2. ATtiny1614/1616/1617: BOD Current vs. VDD (Sampled BOD at 125Hz)
Figure 3. ATtiny1614/1616/1617: BOD Current vs. VDD (Sampled BOD at 1kHz)

BOD Threshold vs. Temperature

Figure 4. ATtiny1614/1616/1617: BOD Threshold vs. Temperature (Level 1.8V)
Figure 5. ATtiny1614/1616/1617: BOD Threshold vs. Temperature (Level 2.6V)
Figure 6. ATtiny1614/1616/1617: BOD Threshold vs. Temperature (Level 4.3V)