Input Value

Name:
IN
Offset:
0x02
Reset:
0x00
Access:
-
Bit76543210
IN[7:0]
AccessRRRRRRRR
Reset00000000

Bits 7:0 – IN[7:0]: Input Value

Input Value

This bit field holds the value present on the pins if the digital input buffer is enabled.